??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-640 - 3-conductor shield terminal block, 2.5 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
280-640
Item-No.
280-640
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Height
36.50 mm
Width
5.00 mm
Depth
50.50 mm
Number of connection points
3
Number of potentials
1
Color
white
Weight
10.981 g
eCl@ss 7.1
27-14-11-41
Previews
3D
2D
Download CAD models