??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-629 - Terminal block for pluggable modules, 4-pole, with 4-conductor terminal blocks, with orange separator, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-629
Item-No.
280-629
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
28.00 mm
Width
27.00 mm
Depth
73.00 mm
Number of connection points
4
Number of potentials
2
Color
gray
Weight
43.650 g
eCl@ss 7.1
27-14-11-20
Previews
3D
2D
Download CAD models