??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-418 - Test plug module, modular, suitable for all WAGO 280 and 780 Series rail-mounted terminal blocks with jumper slots in the current bar
Bill of material
280-418
Item-No.
280-418
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
400 V
Current intensity
6 A
Width
5.00 mm
Color
gray
Weight
1.800 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models