??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
280-336 - Intermediate plate, 1.1 mm thick
Bill of material
280-336
Item-No.
280-336
Description
Intermediate plate, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
43.50 mm
min. thickness
1.10 mm
Length
103.00 mm
Color
orange
Weight
4.120 g
Insulating material
Polyamide
GTIN
4017332277921
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
280-336
Manufacturer product designation
Intermediate plate
Manufacturer product description
Intermediate plate, 1.1 mm thick
Designed as intermediate plate
No
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/280-336
プレビュー
3D
2D
ダウンロード(CADデータ)