??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
28-TY62
Bill of material
28-TY62
Cat. No.
28-TY62
A Fitting Size (NC)
28 mm
A Fitting Size (NW)
23 mm
Description
Clip-on straight interfaces for AMP TYCO 62 way connectors
B
45.1 mm
C
66.4 mm
Previews
3D
Dimension
2D
Download CAD models