??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2799432 - PSM-LWL-GDO- 50/125
Bill of material
PHOENIX CONTACT 2799432
Product number of the Manufacturer
2799432
Short Description
FO cable
Long Description
Fiberglass cable, duplex 50/125 µm, by the meter, without connector, for outdoor installation
Manufacturer Type Description
PSM-LWL-GDO- 50/125
Preview
International product number
4017918138820
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-25 °C
material of the sheath
PE
halogen free (according to EN 50267-2-2)
Yes
Without halogens as in EN 50267-2-3
No
Number of fibers
0
Outer diameter of the cable
10.500 mm
Flame resistant according to standard
No
Material of the mantle
PE
Conductor cross section
0.003 m^2
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
Min. bending radius
30 mm
GTIN
4017918138820
Manufacturer product designation
FO cable
Manufacturer product description
Fiberglass cable, duplex 50/125 µm, by the meter, without connector, for outdoor installation
Product type
PSM-LWL-GDO- 50/125
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част