??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2799320000 - SFX-VT 9/24 MM BL
Bill of material
Weidmueller 2799320000
Preview
Product number of the Manufacturer
2799320000
Manufacturer Type Description
SFX-VT 9/24 MM BL
Short Description
Cable coding system, 7 - , 15 mm, Printed characters: without, Polyolefine, blue
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4064675261155
Manufacturer Name
Weidmueller Group
label space present
Yes
color
blue
material
Plastic
Combustibility class
HB
Min. cable diameter
7 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.600 mm
height
26 mm
width
15 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models