??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2799160000 - A4C 2.5 DL OR
Bill of material
Weidmueller 2799160000
Preview
Product number of the Manufacturer
2799160000
Manufacturer Type Description
A4C 2.5 DL OR
Short Description
Feed-through terminal block
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675260691
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Power loss, static, current-independent [Pls]
0.770 W
color
orange
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Mass
0.010 kg
depth
36.200 mm
height
77.037 mm
width
5.100 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models