??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2794130000 - ZQV 2.5N/5 INSTA
Bill of material
Weidmueller 2794130000
Preview
Product number of the Manufacturer
2794130000
Manufacturer Type Description
ZQV 2.5N/5 INSTA
Short Description
Cross-connector (terminal) Plugged, Number of poles: 5, Pitch in mm: 5.10, Insulated: Yes, 24 A, orange
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675116868
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
24 A
Number of bridged terminals
5
color
orange
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.003 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models