??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2794090000 - ZQV 2.5N/3 INSTA
Bill of material
Weidmueller 2794090000
Preview
Product number of the Manufacturer
2794090000
Manufacturer Type Description
ZQV 2.5N/3 INSTA
Short Description
Cross-connector (terminal) Plugged, Number of poles: 3, Pitch in mm: 5.10, Insulated: Yes, 24 A, orange
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675116844
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
24 A
Number of bridged terminals
3
color
orange
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.000 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
CAD modeli indir