??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2791150000 - B2T 2.5 PE
Bill of material
Weidmueller 2791150000
Preview
Product number of the Manufacturer
2791150000
Manufacturer Type Description
B2T 2.5 PE
Short Description
Multi-tier modular terminal, 2.5 mm², 24 A, Number of levels: 2, Green/yellow, orange
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4064675070344
Manufacturer Name
Weidmueller Group
Mass
0.012 kg
depth
48.700 mm
height
72.701 mm
width
5 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models