??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2791090000 - BEP 3C 6 BL
Bill of material
Weidmueller 2791090000
Preview
Product number of the Manufacturer
2791090000
Manufacturer Type Description
BEP 3C 6 BL
Short Description
End plate (terminals) 82.5 mm x 1.5 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675070283
Manufacturer Name
Weidmueller Group
Mass
0.003 kg
height
82.200 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models