??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2791070000 - BEP 4C 4 BL
Bill of material
Weidmueller 2791070000
Preview
Product number of the Manufacturer
2791070000
Manufacturer Type Description
BEP 4C 4 BL
Short Description
End plate (terminals) 86.5 mm x 1.5 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675070269
Manufacturer Name
Weidmueller Group
Mass
0.004 kg
height
86.200 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models