??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790830000 - B3C 2.5 PE
Bill of material
Weidmueller 2790830000
Preview
Product number of the Manufacturer
2790830000
Manufacturer Type Description
B3C 2.5 PE
Short Description
PE terminal, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, Green/yellow, orange
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070023
Manufacturer Name
Weidmueller Group
Mass
0.008 kg
depth
37.400 mm
height
62.200 mm
width
5 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models