??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790640000 - B2C 6
Bill of material
Weidmueller 2790640000
Preview
Product number of the Manufacturer
2790640000
Manufacturer Type Description
B2C 6
Short Description
Feed-through terminal block, 6 mm², 800 V, 41 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069430
Manufacturer Name
Weidmueller Group
Mass
0.017 kg
depth
42.200 mm
height
62.750 mm
width
8 mm
customs tariff number (TARIC)
-
URL
URL
预览
3D
2D
下载CAD模型