??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790620000 - B4C 4
Bill of material
Weidmueller 2790620000
Preview
Product number of the Manufacturer
2790620000
Manufacturer Type Description
B4C 4
Short Description
Feed-through terminal block, 4 mm², 800 V, 32 A, Number of connections: 4
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069416
Manufacturer Name
Weidmueller Group
Mass
0.011 kg
depth
37.400 mm
height
86.141 mm
width
6 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models