??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790520000 - B2C 2.5 BL
Bill of material
Weidmueller 2790520000
Preview
Product number of the Manufacturer
2790520000
Manufacturer Type Description
B2C 2.5 BL
Short Description
Feed-through terminal block, 2.5 mm², 800 V, 24 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069225
Manufacturer Name
Weidmueller Group
Mass
0.006 kg
depth
37.400 mm
height
49.700 mm
width
4.950 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models