??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
279-838 - 4-conductor shield terminal block, 1.5 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
279-838
Item-No.
279-838
Description
4-conductor shield terminal block, 1.5 mm², white
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
1.50 mm²
Solid conductor
08 - 1.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
08 - 1.5 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
8 - 9 mm
Number of connection points
4
Number of potentials
1
Width of spacing
4.00 mm
Height at lowest possible mounting height
27.00 mm
Length
73.00 mm
Mounting method
Top-hat rail TH35
Color
white
Weight
13.382 g
Material insulation body
Polyamide
GTIN
4045454084462
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
279-838
Manufacturer product designation
4-Conductor screen terminal block
Manufacturer product description
4-conductor shield terminal block, 1.5 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.08 mm²
max. connectable conductor cross-section multiple wire
1.50 mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
1.50 mm²
min. line cross section, flexible
0.08 mm²
max. line cross section, flexible
1.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
4
Number of levels
1
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/279-838
min. fine stranded AWG
28
max. fine stranded AWG
16
Internally connected stages
Nein
min. Strip length
8.00 mm
max. Strip length
9.00 mm
Symbol name terminal block
E00268
预览
3D
2D
下载CAD模型