??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
279-492 - Jumper, 2-way, insulated
Bill of material
279-492
Item-No.
279-492
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
12.00 mm
Depth
4.00 mm
Color
gray
Weight
0.806 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Download CAD models