??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2788919 - SVP 2E- 48AC
Bill of material
PHOENIX CONTACT 2788919
Product number of the Manufacturer
2788919
Short Description
Gas-filled surge arrester
Long Description
2-electrode gas-filled surge arrester the type H, nominal voltage: 48 V AC
Manufacturer Type Description
SVP 2E- 48AC
Preview
International product number
4017918071974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
GTIN
4017918071974
Manufacturer product designation
Gas-filled surge arrester
Manufacturer product description
2-electrode gas-filled surge arrester the type H, nominal voltage: 48 V AC
Product type
SVP 2E- 48AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part