??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2787A
Bill of material
2787A.001
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Torusfräser
Company Code
F
Tool Style Code
6
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
ZYL00600105
Treatment
FPR, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
44 mm
Overall Length
80
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
60
Connection Diameter, Machine Side
6 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h5
Cutting Direction
R
Face Effective Cutting Edge Count
2
Peripheral Effective Cutting Edge Count
2
Flute Helix Hand
R
Section Radius
mm
Cutting Tool Material
HC
Coolant Exit Style Code
0
Coating
TIALN
Previews
3D
2D
Download CAD models