??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
WAGO
Description
2787-2348 - Power Supply Unit
Bill of material
2787-2348
Item-No.
Description
Power Supply Unit
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
130.00 mm
Width
120.00 mm
Depth
169.00 mm
Color
light gray
Weight
2000.000 g
eCl@ss 7.1
27-23-02-09
eCl@ss 8.1
27-23-02-09
Previews
3D
2D
Stáhnout CAD model