??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP USA
Description
27855 - Hinges plastic with fastening holes
Bill of material
$BEST.0
Angle
°
Distance
48
u
mm
Distance
15.0
u
mm
Distance
15.0
u
mm
Distance
24
u
mm
Distance
24
u
mm
Width
48
u
mm
Distance
30
u
mm
Diameter
6.5
u
mm
Diameter
5
u
mm
Diameter
10
u
mm
Height
10.5
u
mm
F1
1960
u
N
F2
1470
u
N
Description
Infotext
weight ca. kg
0,0271
u
kg
EAN-Nummer Kipp
4059245219407
u
Zolltarifnummer USA
39269099
Previews
3D
Dimension
2D
Download CAD models