??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2781576 - CS-UFBK
Bill of material
PHOENIX CONTACT 2781576
Product number of the Manufacturer
2781576
Short Description
Coding element
Long Description
Coding pins for later coding of the base elements without coding belonging to the PLUGTRAB UFBK and UAK product ranges.
Manufacturer Type Description
CS-UFBK
Preview
International product number
4017918119379
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
net weight
0.000 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4017918119379
Manufacturer product designation
Coding element
Manufacturer product description
Coding pins for later coding of the base elements without coding belonging to the PLUGTRAB UFBK and UAK product ranges.
Product type
CS-UFBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part