??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2779010000 - IE-SW-SL28M-HV
Bill of material
Weidmueller 2779010000
Preview
Product number of the Manufacturer
2779010000
Manufacturer Type Description
IE-SW-SL28M-HV
Short Description
Network switch (managed) managed, Fast/Gigabit/10-Gigabit Ethernet, Number of ports: up to 28 (depending on used media interface modules) -40 °C...85 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048275
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Miscellaneous
degree of protection
IP30
Mass
6.494 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models