??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2778980000 - IE-SW-SL20M-8GT-12GESFP-LV
Bill of material
Weidmueller 2778980000
Preview
Product number of the Manufacturer
2778980000
Manufacturer Type Description
IE-SW-SL20M-8GT-12GESFP-LV
Short Description
Network switch (managed) managed, Gigabit Ethernet, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, -40 °C...85 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048244
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
2 kg
customs tariff number (TARIC)
85176200
URL
URL
预览
3D
2D
下载CAD模型