??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2778950000 - IE-SW-SL10M-7TX-3GC-HV
Bill of material
Weidmueller 2778950000
Preview
Product number of the Manufacturer
2778950000
Manufacturer Type Description
IE-SW-SL10M-7TX-3GC-HV
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 7x RJ45 10/100BASE-T(X) 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP) -40 °C...85 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048213
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
2.025 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models