??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2776720000 - SAKDU 6N RE
Bill of material
Weidmueller 2776720000
Preview
Product number of the Manufacturer
2776720000
Manufacturer Type Description
SAKDU 6N RE
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800, 41 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675044208
Manufacturer Name
Weidmueller Group
Mass
0.000 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models