??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2775265 - UDK 4-MTK
Bill of material
PHOENIX CONTACT 2775265
Product number of the Manufacturer
2775265
Short Description
Knife-disconnect terminal block
Long Description
Knife-disconnect terminal block, nom. voltage: 630 V, nominal current: 16 A, connection method: Screw connection, cross section: 0.2 mm² - 6 mm², mounting: NS 32, NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UDK 4-MTK
Preview
International product number
4017918068547
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
630 V
Rated current [In] for the power loss specification
16 A
Min. line cross section, rigid
0.200 mm^2
rated current
16 A
Number of contact points per level
4
Number of levels
1
Combustibility class
V2
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
47 mm
color
Grey
length
63.500 mm
Assembly type
G track G32
net weight
0.017 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1 mm^2
GTIN
4017918068547
Manufacturer product designation
Knife-disconnect terminal block
Manufacturer product description
Knife disconnect terminal block with two-sided double connection, cross section: 0.2 - 2.5 mm², AWG: 30 - 10, width: 6.2 mm, color: gray
Product type
UDK 4-MTK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models