??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2770943 - UKK 3-MSTB-5,08 AU 32R
Bill of material
PHOENIX CONTACT 2770943
Product number of the Manufacturer
2770943
Short Description
Double-level terminal block
Long Description
Double-level terminal block, Current and voltage are determined by the plug used., 32-pos. blocked, nom. voltage: 250 V, nominal current: 10 A, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
UKK 3-MSTB-5,08 AU 32R
Preview
International product number
4017918236465
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
250 V
Rated current [In] for the power loss specification
10 A
Min. line cross section, rigid
0.200 mm^2
rated current
10 A
Number of levels
2
Combustibility class
V2
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
88.900 mm
height at lowest possible mounting
53.500 mm
color
Grey
length
50 mm
Assembly type
Top-hat rail TH35
net weight
0.145 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4017918236465
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, Current and voltage are determined by the plug used., 32-pos. blocked, nom. voltage: 250 V, nominal current: 10 A, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
UKK 3-MSTB-5,08 AU 32R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models