??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2770794 - DP-UKK 3/5
Bill of material
PHOENIX CONTACT 2770794
Product number of the Manufacturer
2770794
Short Description
Spacer plate
Long Description
Spacer plate, to compensate for level offsets, length: 56 mm, width: 2.5 mm, height: 25 mm, color: gray
Manufacturer Type Description
DP-UKK 3/5
Preview
International product number
4017918068035
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
56 mm
net weight
0.002 kg
min. thickness
2.500 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4017918068035
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, to compensate for level offsets, length: 56 mm, width: 2.5 mm, height: 25 mm, color: gray
Product type
DP-UKK 3/5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models