??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2770639 - FBRNI 10-5 N
Bill of material
PHOENIX CONTACT 2770639
Product number of the Manufacturer
2770639
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 5.2 mm, color: silver
Manufacturer Type Description
FBRNI 10-5 N
Preview
International product number
4017918068011
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.011 kg
Grid dimensions
5.200 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918068011
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 5.2 mm, color: silver
Product type
FBRNI 10-5 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models