??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
277-123 - Male connector with snap-in mounting foot 3 pole with moulded pole marking switchable
Bill of material
277-123
Item-No.
277-123
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1 mm²
Cross section
20 - 18 AWG
Strip length
10 - 11 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
No. of poles
3
Height
35.40 mm
Width
25.00 mm
Depth
37.00 mm
Color
weiß
Weight
8.500 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Сваляне на CAD модели