??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
277-121 - Female connector without fixing element 5 pole with moulded pole marking
Bill of material
277-121
Item-No.
277-121
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
5
Height
31.40 mm
Width
30.00 mm
Depth
40.00 mm
Color
weiß
Weight
23.622 g
eCl@ss 7.1
27-44-03-14
プレビュー
3D
2D
ダウンロード(CADデータ)