??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2762340000 - APG 6/3 MBB
Bill of material
Weidmueller 2762340000
Preview
Product number of the Manufacturer
2762340000
Manufacturer Type Description
APG 6/3 MBB
Short Description
Plug (terminal) PUSH IN, 6 mm², 500 V, 30 A, Number of poles: 3, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4064675021346
Manufacturer Name
Weidmueller Group
Mass
0.029 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models