??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2760623 - PSM PTK
Bill of material
PHOENIX CONTACT 2760623
Product number of the Manufacturer
2760623
Short Description
Connection distributor
Long Description
Passive RS-485 T-distributor, fitted with one 9-pin D-SUB pin strip and two 9-pin D-SUB socket strips
Manufacturer Type Description
PSM PTK
Preview
International product number
4017918064327
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
60 V
certificate/approval
EAC
width
56 mm
height
89.6 mm
depth
47.300 mm
net weight
0.086 kg
GTIN
4017918064327
Manufacturer product designation
Connection distributor
Manufacturer product description
Passive RS-485 T-distributor, fitted with one 9-pin D-SUB pin strip and two 9-pin D-SUB socket strips
Product type
PSM PTK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD