??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2744F
Bill of material
2744F.006
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Standard Number
DIN6527
Standard Code Letter
A
Connection Code, Machine Side
Treatment
FEC
Cutting Diameter
FPL mm
Cuttingedge Length, max.
FDR mm
Protruding Length
FWA mm
Overall Length
FNU
Functional Length
FNB
Connection Type, Machine Side
FTR
Connection Form, Machine Side
FSE
Connection Size, Machine Side
FZI
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
Cutting Direction
39
Face Effective Cutting Edge Count
75
Peripheral Effective Cutting Edge Count
75
Flute Helix Hand
ZYL
Corner Radius
1 mm
Section Radius
mm
Cutting Tool Material
Coolant Exit Style Code
h6
Coating
R
Aperçus 3D
3D
2D
Modèles CAO générés