??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2744319 - PSM-LWL-KDHEAVY-980/1000
Bill of material
PHOENIX CONTACT 2744319
Product number of the Manufacturer
2744319
Short Description
FO cable
Long Description
Polymer fiber cable, duplex 980 µm/1000 µm, medium-weight version for installation in stationary systems and machines, by the meter without male connector
Manufacturer Type Description
PSM-LWL-KDHEAVY-980/1000
Preview
International product number
4017918170851
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-20 °C
material of the sheath
PUR (polyurethane)
halogen free (according to EN 50267-2-2)
Yes
Without halogens as in EN 50267-2-3
No
Number of fibers
0
Flame resistant according to standard
No
Material of the mantle
PUR (polyurethane)
Conductor cross section
0.002 m^2
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
Min. bending radius
30 mm
GTIN
4017918170851
Manufacturer product designation
FO cable
Manufacturer product description
Polymer fiber cable, duplex 980 µm/1000 µm, medium-weight version for installation in stationary systems and machines, by the meter without male connector
Product type
PSM-LWL-KDHEAVY-980/1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。