??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2744110000 - A2T 2.5 DT/DT
Bill of material
Weidmueller 2744110000
Preview
Product number of the Manufacturer
2744110000
Manufacturer Type Description
A2T 2.5 DT/DT
Short Description
Test-disconnect terminal, 2.5 mm², 400 V, 16 A, Pivoting, Integral test socket: Yes, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118888409
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
16 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
16 A
color
beige
Design of longitudinal or transverse separation
swiveling
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Integrated test connector present
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.016 kg
depth
51.65 mm
height
114.335 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models