??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2742080000 - AAP12 10/4X2.5 PE-LI DL
Bill of material
Weidmueller 2742080000
Preview
Product number of the Manufacturer
2742080000
Manufacturer Type Description
AAP12 10/4X2.5 PE-LI DL
Short Description
Supply terminal, 10 mm², Green/yellow, Colour of operational elements: orange
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4064675002376
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
5
Number of levels
1
color
green-yellow
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Mass
0.038 kg
depth
53.183 mm
height
88.369 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models