??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2740030000 - ATTB 6 BK
Bill of material
Weidmueller 2740030000
Preview
Product number of the Manufacturer
2740030000
Manufacturer Type Description
ATTB 6 BK
Short Description
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, TS 35, TS 32, black
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675021186
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
30 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
30 A
Power loss, static, current-independent [Pls]
1.310 W
color
black
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.031 kg
depth
67.95 mm
height
100 mm
width
8.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models