??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2734-505 - Coding key carrier
Bill of material
2734-505
Item-No.
2734-505
Description
Coding key carrier, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
31.69 mm
Width
2.40 mm
Depth
31.56 mm
Color
orange
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Stáhnout CAD model