??
Catalog navigation
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
WAGO
Description
2734-102/107-000 to 2734-124/107-000 - Female plug with screw flanges with built-in push buttons pin spacing 3.5 mm / 0.138 in 100% protected against mismating
Bill of material
2734-109/107-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
13.50 mm
Width
mm
Depth
20.40 mm
Number of connection points
Number of potentials
Color
lichtgrau
Weight
g
Comment
L = No. of poles x Pin Spacing | L1 = (No. of poles x Pin Spacing) + 8.8 mm | L2 = (No. of poles x Pin Spacing) + 14.8 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Сваляне на CAD модели