??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2733960000 - ZQV 6N/7
Bill of material
Weidmueller 2733960000
Preview
Product number of the Manufacturer
2733960000
Manufacturer Type Description
ZQV 6N/7
Short Description
Cross-connector (terminal) Plugged, Number of poles: 7, Pitch in mm: 8.00, Insulated: Yes, 41 A, orange
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675066804
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
8 mm
rated current
41 A
Number of bridged terminals
7
color
orange
Design
Cross connector
Insulation present
Yes
Assembly type
plug-in
Mass
0.010 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models