??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2731230000 - WPD 201 4X25/4X16 BL
Bill of material
Weidmueller 2731230000
Preview
Product number of the Manufacturer
2731230000
Manufacturer Type Description
WPD 201 4X25/4X16 BL
Short Description
Potential distributor terminal, 1000 V, 152 A, Number of poles: 1, Light Grey
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118810516
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
152 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
152 A
color
gray
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
rated voltage
1000 V
Mass
0.132 kg
depth
49.3 mm
height
52 mm
width
41.106 mm
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型