??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2730404 - DIAG+ CPY
Bill of material
PHOENIX CONTACT 2730404
Product number of the Manufacturer
2730404
Short Description
Configuration and diagnostic software
Long Description
The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.
Manufacturer Type Description
DIAG+ CPY
Preview
International product number
4017918613808
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
suitable for safety functions
Yes
Configuration function integrated
No
Maintenance function integrated
Yes
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
No
Data collection function is integrated
Yes
Communications function is integrated
Yes
Programming language AS (sequence language) present
No
Programming language AWL (instruction list) present
No
Programming language FUP (function plan) present
No
Programming language manufacturer-specific present
No
Programming language KOP (contact plan) present
No
Programming language ST (structured text) present
No
Technological function integrated
No
Evaluation function is integrated
Yes
Motion function integrated
No
Diagnosis function integrated
Yes
Startup function integrated
Yes
programming language flowchart present
No
Simulation function integrated
No
Positioning function integrated
No
Projecting function integrated
No
GTIN
4017918613808
Manufacturer product designation
Configuration and diagnostic software
Manufacturer product description
The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.
Product type
DIAG+ CPY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok