??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2730320000 - WPD 111 1X95/4X35 BK
Bill of material
Weidmueller 2730320000
Preview
Product number of the Manufacturer
2730320000
Manufacturer Type Description
WPD 111 1X95/4X35 BK
Short Description
Potential distributor terminal, Screw connection, 95, 1000 V, 232 A, Number of connections: 5, Number of poles: 1, TS 35, Mounting plate, black
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118844948
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
232 A
Number of contact points per level
5
Number of levels
1
Rated current [In] for the power loss specification
232 A
color
black
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.240 kg
depth
69.461 mm
height
104.75 mm
width
36.5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models