??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2730307 - DIAG+
Bill of material
PHOENIX CONTACT 2730307
Product number of the Manufacturer
2730307
Short Description
Configuration and diagnostic software
Long Description
Diag+, diagnostic software for INTERBUS and PROFINET networks, additional areas of application are, for example, commissioning and maintenance.
Manufacturer Type Description
DIAG+
Preview
International product number
4017918606756
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
suitable for safety functions
Yes
Configuration function integrated
No
Maintenance function integrated
Yes
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
No
Data collection function is integrated
Yes
Communications function is integrated
Yes
Programming language AS (sequence language) present
No
Programming language AWL (instruction list) present
No
Programming language FUP (function plan) present
No
Programming language manufacturer-specific present
No
Programming language KOP (contact plan) present
No
Programming language ST (structured text) present
No
Technological function integrated
No
Evaluation function is integrated
Yes
Motion function integrated
No
Diagnosis function integrated
Yes
Startup function integrated
Yes
programming language flowchart present
No
Simulation function integrated
No
Positioning function integrated
No
Projecting function integrated
No
GTIN
4017918606756
Manufacturer product designation
Configuration and diagnostic software
Manufacturer product description
Diag+, diagnostic software for INTERBUS and PROFINET networks, additional areas of application are, for example, commissioning and maintenance.
Product type
DIAG+
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part