??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
FIBRO
Description
273. - Punch similar to DIN 9861, Shape C
Bill of material
273.9.0170.071
Order No
Catalog page
273_pdf
Material
HM
Cutting diameter
mm
Length
71.000 mm
Shaft diameter
mm
D3
mm
Weight
kg
Gradation
0.050 mm
Customs tariff number
82090080
Previews
3D
Dimension
2D
Download CAD models