??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2728760000 - A2C 150/185 3FT
Bill of material
Weidmueller 2728760000
Preview
Product number of the Manufacturer
2728760000
Manufacturer Type Description
A2C 150/185 3FT
Short Description
Feed-through terminal block, PUSH IN, 150 mm², 1000 V, 309 A, Number of connections: 6
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118801743
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
max. connectable conductor cross-section multiple wire
185 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
50 mm²
min. connectable conductor cross-section multiple wire
50 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
309 A
Number of contact points per level
6
Number of levels
1
Rated current [In] for the power loss specification
309 A
Power loss, static, current-independent [Pls]
9.890 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
185 mm²
Max. line cross section, rigid
185 mm²
Min. line cross section, flexible
50 mm²
Min. line cross section, rigid
50 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0 kg
depth
97.65 mm
height
118.029 mm
width
96 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models